IESNA:LM-63-2002
[TEST]P948582
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20565
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2412.9 3021.2 3571.1 3996.8 4343.9 4540.3 4632.6 4665.5 4832.2 5188.9
5778 6522.2 7254.7 7839.6 8351.2 8818.3 9113.4 9188.8 9007.3 8547.6
7619.8 6015.8 4966 4159.2 3294 2317.4 1523.3 1067.9 833.3 719.7
652.9 548.8 465 161.4 78.6 12.7 0
2412.9 3042.4 3597.6 4030.7 4349.2 4564.7 4675.1 4705.9 4843.9 5165.5
5710.1 6439.4 7158.1 7763.1 8280.1 8747.2 9097.5 9223.8 9108.1 8718.5
7943.6 6461.7 5166.6 4338.6 3484 2526.5 1661.3 1121 859.9 745.2
659.2 557.3 469.2 199.6 83.9 15.9 0
2412.9 3015.9 3560.5 3997.8 4338.6 4585.9 4722.9 4781.2 4889.5 5178.3
5642.2 6289.7 6979.7 7588 8079.5 8472.3 8840.6 9020 8974.4 8663.3
8040.2 7022.2 5597.6 4604 3755.8 2828 1888.5 1254.8 927.8 770.7
680.5 592.3 507.4 387.5 197.4 23.4 0
2412.9 3015.9 3544.5 3980.8 4344.9 4624.1 4811 4908.6 5010.5 5233.5
5578.5 6080.6 6677.2 7249.4 7710.1 8088 8405.4 8662.3 8731.3 8629.4
8254.6 7559.3 6582.7 5426.7 4338.6 3371.5 2357.7 1509.5 1029.7 783.4
676.2 587 501.1 399.1 280.3 109.3 0
2412.9 2926.7 3439.4 3887.4 4271.7 4611.4 4882.1 5061.5 5176.1 5352.4
5639 6007.3 6484 6969.1 7405.4 7781.2 8086.9 8358.7 8551.9 8603.9
8500.9 8184.6 7571 6643.2 5559.4 4452.2 3317.4 2186.8 1373.7 921.4
702.7 624.2 542.5 414 279.2 87 0
2412.9 2880 3342.8 3779.1 4182.5 4556.2 4895.9 5164.5 5347.1 5518
5732.4 6040.2 6396.9 6820.5 7247.2 7671.9 8032.8 8315.2 8528.5 8704.7
8841.7 8796 8603.9 8167.6 7413.9 6437.3 5181.4 3973.4 2671.9 1649.7
1070 731.4 529.7 320.6 161.4 42.5 0
2412.9 2790.8 3193.2 3604 4003.1 4394.8 4772.7 5109.3 5388.5 5612.4
5839.6 6088 6360.8 6700.5 7090.1 7531.7 7986.1 8424.5 8813 9154.8
9465.9 9807.7 9961.6 10057.2 10035.9 9602.8 8775.9 7458.5 5715.4 3871.5
2234.6 1160.3 592.3 341.8 166.7 57.3 0
2412.9 2722.9 3045.6 3398 3763.2 4108.2 4478.7 4838.6 5184.6 5490.4
5796.1 6079.5 6336.4 6613.5 6904.4 7216.4 7578.4 7988.2 8436.2 8911.8
9430.9 10176.1 10778 11145.3 11563.5 11866.1 11905.3 11498.8 10441.5 8730.2
6360.8 4105 2092.3 853.5 304.7 59.4 0
2412.9 2600.8 2828 3091.2 3380 3685.7 3996.8 4304.6 4609.3 4922.4
5250.4 5554.1 5884.2 6229.2 6588 6947.9 7347 7795 8290.7 8852.3
9508.3 10503 11490.3 12166.5 13029.5 14045.4 15132.5 15857.5 15702.5 14242.9
11237.6 7285.4 3090.2 943.7 297.2 61.6 0
2412.9 2579.6 2805.7 3047.7 3320.5 3609.3 3904.4 4198.4 4489.3 4784.4
5075.3 5376.8 5695.2 6040.2 6396.9 6767.4 7179.3 7634.7 8144.2 8724.9
9379.9 10433 11427.6 12160.1 13082.6 14189.8 15376.6 16132.4 15989.1 14437.1
11170.7 6831.1 2617.8 722.9 233.5 53.1 0
2412.9 2498.9 2615.7 2772.8 2962.8 3169.8 3378.9 3598.7 3825.8 4055.1
4286.6 4525.4 4766.4 5021.2 5295 5584.8 5903.3 6264.2 6699.5 7196.3
7801.4 8763.1 9492.4 10212.2 11090.1 12146.3 13137.8 13567.7 13118.7 11406.4
8420.3 4686.8 1351.4 283.4 94.5 21.2 0
2412.9 2439.5 2505.3 2599.7 2730.3 2871.5 3025.4 3183.6 3343.9 3514.8
3681.5 3841.8 4007.4 4171.9 4346 4529.7 4722.9 4957.5 5229.2 5581.7
6091.2 6723.9 7154.9 7636.8 8213.2 8841.7 9270.6 9120.9 8371.4 6965.9
5030.7 2574.3 839.7 250.5 86 20.2 0
2412.9 2386.4 2395.9 2439.5 2510.6 2583.8 2680.4 2776 2870.4 2969.2
3055.2 3132.6 3197.4 3256.8 3298.2 3324.8 3351.3 3369.4 3399.1 3468.1
3633.7 3731.4 3749.4 3785.5 3841.8 3892.7 3753.7 3313.1 2684.7 1989.4
1352.4 766.4 384.3 162.4 78.6 27.6 0
2412.9 2274.9 2193.2 2150.7 2146.5 2163.4 2192.1 2224 2246.2 2260
2259 2232.4 2191 2132.7 2055.2 1960.7 1847.1 1729.3 1621 1520.1
1416.1 1323.8 1246.3 1182.6 1127.4 1071.1 1001 906.6 776 600.8
437.4 321.7 222.9 143.3 81.7 23.4 0
2412.9 2171.9 2022.3 1956.4 1940.5 1954.3 1984 2015.9 2031.8 2027.6
2005.3 1966 1908.7 1837.6 1754.7 1669.8 1581.7 1493.6 1406.6 1311
1214.4 1127.4 1063.7 1025.5 1010.6 1012.7 1010.6 980.9 907.6 785.6
597.7 411.9 288.7 190 94.5 21.2 0
2412.9 2091.3 1910.8 1839.7 1842.9 1883.2 1927.8 1956.4 1958.6 1939.5
1902.3 1849.2 1786.6 1714.4 1638 1562.6 1483 1399.1 1313.1 1233.5
1173 1121 1086 1063.7 1044.6 1022.3 987.2 951.2 906.6 835.4
727.2 571.1 374.7 207 98.7 21.2 0
2412.9 2013.8 1828 1780.2 1810 1865.2 1908.7 1929.9 1921.4 1888.5
1837.6 1777 1707 1638 1564.7 1493.6 1444.8 1386.4 1313.1 1254.8
1215.5 1163.5 1081.7 1017 974.5 933.1 890.6 848.2 810 774.9
733.5 666.7 545.6 418.3 245.2 59.4 0
2412.9 1970.2 1784.5 1757.9 1808.9 1862 1905.5 1918.2 1898.1 1846
1783.4 1712.3 1635.9 1567.9 1509.5 1476.6 1437.3 1397 1357.7 1270.7
1193.2 1131.6 1070 1012.7 953.3 901.3 850.3 803.6 754.8 698.5
643.3 593.4 520.2 449 314.2 122.1 0
2412.9 1933.1 1756.9 1753.7 1810 1860.9 1899.1 1903.4 1872.6 1816.3
1745.2 1666.6 1596.6 1531.8 1488.3 1451.1 1403.4 1338.6 1281.3 1212.3
1159.2 1099.8 1041.4 988.3 943.7 898.1 849.2 799.4 741 676.2
605.1 542.5 461.8 349.3 231.4 96.6 0
2412.9 1911.9 1743.1 1752.6 1814.2 1864.1 1898.1 1891.7 1852.4 1785.5
1702.7 1625.2 1559.4 1509.5 1486.2 1429.9 1342.9 1242 1201.7 1167.7
1107.2 1060.5 1020.2 960.7 916.1 881.1 835.4 781.3 716.5 645.4
567.9 534 459.7 300.4 218.7 133.8 0
2412.9 1907.6 1734.6 1753.7 1815.3 1866.2 1897 1888.5 1840.7 1765.4
1681.5 1605.1 1540.3 1509.5 1473.4 1402.3 1274.9 1191.1 1169.8 1128.4
1075.4 1018 963.9 922.5 897 874.7 833.3 782.4 720.8 649.7
574.3 593.4 473.5 316.3 241 89.2 0
2412.9 1907.6 1733.5 1756.9 1816.3 1867.3 1895.9 1891.7 1845 1766.4
1681.5 1604 1539.3 1510.6 1470.3 1398.1 1265.4 1192.1 1175.1 1127.4
1072.2 1009.5 965 909.8 902.3 874.7 832.3 782.4 725 648.6
576.4 584.9 406.6 327 237.8 86 0
